Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.547 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-16-05TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.0 |
| End size 1 | -16 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.606 |
| Hose cut off factor MM | 40.792 |
| Hose size | -16 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 2.547 |
| Product length mm | 64.694 |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | Winner 2-Piece |
| Thread sealant | No |
