Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.689 |
| A dimension MM | 68.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-16-06VSRW |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.51 |
| End size 1 | -16 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.693 |
| Hose cut off factor MM | 43.002 |
| Hose size | -16 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 2.689 |
| Product length mm | 68.301 |
| Product material | 304 Stainless steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Series | Winner 2-Piece |
| Thread sealant | No |
