Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.688 |
A dimension MM | 68.300 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 0.649 |
Drop dimension MM | 16.50 |
End connection torque | 37-44 lb-ft(50-60 Nm) |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc plating |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 18.999 |
Hose cut off factor IN | 1.692 |
Hose cut off factor MM | 43.000 |
Hose size | -6 |
Inside diameter IN | 0.216 |
Inside diameter MM | 5.500 |
Product height in | 1.376 |
Product height mm | 34.950 |
Product length in | 3.120 |
Product length mm | 79.248 |
Product material | Carbon steel |
Product width in | 0.748 |
Product width mm | 18.999 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Tube OD 1 IN | 0.393 |
Tube OD 1 MM | 10.000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |