Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.181 |
A dimension MM | 80.800 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 0.787 |
Drop dimension MM | 20.00 |
End connection torque | 46-50 lb-ft(62-68 Nm) |
End type 1 | 24 deg. DKO swivel light duty |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hose cut off factor IN | 1.940 |
Hose cut off factor MM | 49.300 |
Hose size | -8 |
Inside diameter IN | 0.377 |
Inside diameter MM | 9.600 |
Product height in | 1.790 |
Product height mm | 45.466 |
Product length in | 3.940 |
Product length mm | 100.076 |
Product material | 316L Stainless steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M22x1.5 |
Tube OD 1 IN | 0.590 |
Tube OD 1 MM | 15.000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |