Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.181 |
| A dimension MM | 80.797 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-22-08SVTX |
| Compatible hose ID IN | 1.380 |
| Construction Style | Reusable |
| Drop dimension IN | 0.787 |
| Drop dimension MM | 19.99 |
| End size 1 | -22 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.941 |
| Hose cut off factor MM | 49.301 |
| Hose size | -22 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |
| Thread sealant | No |