Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.511 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-26-10TXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.925 |
| Drop dimension MM | 23.50 |
| End size 1 | -26 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.276 |
| Hose cut off factor MM | 57.800 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.802 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |