Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.511 |
A dimension MM | 89.200 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 0.925 |
Drop dimension MM | 23.50 |
End connection torque | 57-62 lb-ft(77-85 Nm) |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc plating |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hose cut off factor IN | 2.275 |
Hose cut off factor MM | 57.800 |
Hose size | -10 |
Inside diameter IN | 0.503 |
Inside diameter MM | 12.800 |
Product height in | 2.065 |
Product height mm | 52.451 |
Product length in | 3.568 |
Product length mm | 90.627 |
Product material | Carbon steel |
Product width in | 1.259 |
Product width mm | 31.978 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M26x1.5 |
Tube OD 1 IN | 0.708 |
Tube OD 1 MM | 18.000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |