Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.779 |
| A dimension MM | 96.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-30-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.019 |
| Drop dimension MM | 25.9 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.519 |
| Hose cut off factor MM | 64.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 4.310 |
| Product length mm | 109.474 |
| Product material | Carbon steel |
| Product width in | 1.080 |
| Product width mm | 27.432 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |
