Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.047 |
| A dimension MM | 51.994 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-12-05WZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.181 |
| Drop dimension MM | 30.0 |
| End size 1 | -12 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.106 |
| Hose cut off factor MM | 28.092 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 2.047 |
| Product length mm | 51.994 |
| Product width in | 0.512 |
| Product width mm | 13.005 |
| Series | Winner 2-Piece |
| Thread sealant | No |