Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.087 |
| A dimension MM | 53.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-14-04TZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.201 |
| Drop dimension MM | 30.5 |
| End size 1 | -14 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.165 |
| Hose cut off factor MM | 29.591 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.201 |
| Product height mm | 30.505 |
| Product length in | 2.087 |
| Product length mm | 53.010 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Series | Winner 2-Piece |
| Thread sealant | No |