Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.248 |
| A dimension MM | 57.100 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-16-04SVWX |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.307 |
| Drop dimension MM | 33.20 |
| End size 1 | -16 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.327 |
| Hose cut off factor MM | 33.700 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product height in | 1.307 |
| Product height mm | 33.198 |
| Product length in | 2.248 |
| Product length mm | 57.099 |
| Product material | 316L Stainless steel |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Series | Winner 2-Piece |
| Thread sealant | No |