Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.251 |
| A dimension MM | 57.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-16-05WZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.290 |
| Drop dimension MM | 33.0 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.700 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.500 |
| Product height in | 2.011 |
| Product height mm | 51.079 |
| Product length in | 2.570 |
| Product length mm | 65.278 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Series | Winner 2-Piece |
