Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.374 |
| A dimension MM | 60.300 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-16-06SVW |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.299 |
| Drop dimension MM | 33.0 |
| End size 1 | -16 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.378 |
| Hose cut off factor MM | 35.001 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product height in | 1.299 |
| Product height mm | 32.995 |
| Product length in | 2.374 |
| Product length mm | 60.300 |
| Product material | 316L Stainless steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Series | Winner 2-Piece |
| Thread sealant | No |