Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.579 |
| A dimension MM | 65.507 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-18-06WXZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.457 |
| Drop dimension MM | 37.0 |
| End size 1 | -18 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.583 |
| Hose cut off factor MM | 40.208 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |