Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.570 |
A dimension MM | 65.500 |
Angle shape | 90 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 1.456 |
Drop dimension MM | 37.00 |
End Type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc plating |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hose cut off factor IN | 1.580 |
Hose cut off factor MM | 40.200 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.870 |
Product height mm | 47.498 |
Product length in | 3.050 |
Product length mm | 77.470 |
Product material | Carbon steel |
Product width in | 0.940 |
Product width mm | 23.876 mm |
Series | Winner 2-Piece |
Thread sealant | No |