Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.913 |
| A dimension MM | 74.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-22-08SVTX |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.634 |
| Drop dimension MM | 41.50 |
| End size 1 | -22 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.673 |
| Hose cut off factor MM | 42.494 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 1.634 |
| Product height mm | 41.504 |
| Product length in | 2.913 |
| Product length mm | 73.990 |
| Product material | 316L Stainless steel |
| Product width in | 0.787 |
| Product width mm | 19.990 |
| Series | Winner 2-Piece |
| Thread sealant | No |