Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 74.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-22-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.633 |
| Drop dimension MM | 41.5 |
| End connection hex size IN | 1.063 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.673 |
| Hose cut off factor MM | 42.500 |
| Hose size | -8 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.600 |
| Product height in | 2.608 |
| Product height mm | 66.243 |
| Product length in | 3.444 |
| Product length mm | 87.477 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.974 |
| Series | Winner 2-Piece |
