NIPPLE,2P/08,DKOL/26,CY,90D-product-details

NIPPLE,2P/08,DKOL/26,CY,90D

2049TC-26-08TXZ

Catalog item:

2049TC-26-08TXZ


Tools

Product specifications

Characteristic
Value
A dimension IN2.819
A dimension MM71.600
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item2049TC-26-08TXZ
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleReusable
Drop dimension IN1.689
Drop dimension MM42.90
End size 1-26
End Type 1Female metric 24 degree cone
Finish platingZinc plating
Hose cut off factor IN1.579
Hose cut off factor MM40.107
Hose size-8
Inside diameter IN0.378
Inside diameter MM9.601
Product height in1.689
Product height mm42.901
Product length in2.819
Product length mm71.600
Product materialCarbon steel
Product width in0.945
Product width mm24.003
SeriesWinner 2-Piece
Thread sealantNo