Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.010 |
| A dimension MM | 127.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-30-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.204 |
| Drop dimension MM | 56.00 |
| End size 2 | -12 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 2.259 |
| Hose cut off factor MM | 57.400 |
| Hose size | -12 |
| Inside diameter IN | 0.492 |
| Inside diameter MM | 15.500 |
| Product height in | 3.307 |
| Product height mm | 83.997 |
| Product length in | 0.750 |
| Product length mm | 100.381 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.991 |
| Series | Winner 2-Piece |
