Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.408 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-30-12VSYT |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.205 |
| Drop dimension MM | 56.0 |
| End size 1 | -30 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.260 |
| Hose cut off factor MM | 57.404 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.205 |
| Product height mm | 56.007 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product material | 316 Stainless steel |
| Product width in | 1.083 |
| Product width mm | 27.508 |
| Series | Winner 2-Piece |
| Thread sealant | No |