NIPPLE,2P/16,DKOL/36,AN,90D-product-details

NIPPLE,2P/16,DKOL/36,AN,90D

2049TC-36-16SRWX

Catalog item:

2049TC-36-16SRWX


Tools

Product specifications

Characteristic
Value
A dimension IN4.202
A dimension MM106.730
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item2049TC-36-16SRWX
Compatible hose ID IN1.000
Compatible hose ID MM25.400
Construction StyleReusable
Drop dimension IN2.697
Drop dimension MM68.5
End size 1-36
End Type 1Female metric 24 degree cone
Finish platingPassivate
Hose cut off factor IN2.769
Hose cut off factor MM70.330
Hose size-16
Inside diameter IN0.815
Inside diameter MM20.701
Product height in2.697
Product height mm68.504
Product length in4.202
Product length mm106.730
Product material304 Stainless steel
Product width in1.299
Product width mm32.995
SeriesWinner 2-Piece
Thread sealantNo