Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.551 |
| A dimension MM | 64.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2264TC-06-05TXZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.618 |
| Drop dimension MM | 15.70 |
| End size 1 | -6 |
| End type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.900 |
| Hose size | -5 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.500 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |