Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.146 |
| A dimension MM | 105.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2264TC-12-12ORXZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.142 |
| Drop dimension MM | 29.00 |
| End size 1 | -12 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.886 |
| Hose cut off factor MM | 73.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.142 |
| Product height mm | 29.000 |
| Product length in | 4.146 |
| Product length mm | 105.300 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |