Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2269TC-06-06ORXZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.04 |
| End size 1 | -6 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.330 |
| Product height mm | 33.782 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Series | Winner 2-Piece |
| Thread sealant | No |