Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.692 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2269TC-08-08FATXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.630 |
| Drop dimension MM | 41.40 |
| End size 1 | -8 |
| End type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.196 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product material | Carbon steel |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Series | Winner 2-Piece |
| Thread sealant | No |