Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.440 |
| A dimension MM | 112.776 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5001TC-12-06FAXZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.444 |
| Hose cut off factor MM | 87.500 |
| Hose size | -6 |
| Inside diameter IN | 0.263 |
| Inside diameter MM | 6.680 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length mm | 112.776 |
| Product material | Carbon steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Series | Winner 2-Piece |
| Thread sealant | No |