Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.618 |
| A dimension MM | 117.300 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5001TC-18-10FAXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -18 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.381 |
| Hose cut off factor MM | 85.877 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |