Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.326 |
| A dimension MM | 84.480 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5001TC-28-16XZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -28 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.893 |
| Hose cut off factor MM | 48.082 |
| Hose size | -16 |
| Inside diameter IN | 0.814 |
| Inside diameter MM | 20.676 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length mm | 84.480 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | Winner 2-Piece |
| Thread sealant | No |