Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.996 |
| A dimension MM | 76.100 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5004TC-10-05Z |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.110 |
| Drop dimension MM | 28.19 |
| End size 1 | -10 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.055 |
| Hose cut off factor MM | 52.197 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Product height in | 1.110 |
| Product height mm | 28.194 |
| Product length mm | 75.946 |
| Product material | Carbon steel |
| Product width in | 0.511 |
| Product width mm | 12.979 |
| Series | Winner 2-Piece |
| Thread sealant | No |