Railway hose-product-category

Railway hose

We offer specially developed railway hoses that meet the fire protection regulations of EN45545 and can be used for all railway applications. In particular, these hoses can be used for hydraulic and compressed-air brake systems. Our superior fire-retardant materials meet the highest safety standards including R22/HL3 and R23/HL3.

Features and benefits 

  • Hoses conform to EN45545 standards
  • Working temperature range –40°C to 135°C [–40°F to 275°F] 
  • Working pressures up to 552 bar [8,000 psi] 
  • Tube wall thicknesses from 0.1 cm to 2.54 cm [.04 in to 1 in] 
  • Wire or textile reinforcement and synthetic rubber covers 
  • Impulse cycle life over 100,000 cycles 
  • Conductive or non-conductive models available 

Applications 

  • Hydraulic railway systems 
  • Petroleum-based and water-glycol-based fluids 
  • Lubricating oils and water 
  • Suction applications  
  • Fuel, A/C, gasoline, and air