Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.618 | |
| A dimension MM | 117.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.380 | |
| Backup hex size MM | 35.052 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 390E-16116-C05 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 34.925 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.712 | |
| Hose cut off factor MM | 43.480 | |
| Inside diameter IN | 0.813 | |
| Inside diameter MM | 20.650 | |
| Product height in | 1.580 | |
| Product height mm | 40.132 | |
| Product length in | 4.600 | |
| Product length mm | 116.840 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.380 | |
| Product width mm | 35.052 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023399 |
