Thermoplastic specialty hose
Our thermoplastic specialty hoses and assemblies provide lightweight, long-lasting conveyance for even the most unique and demanding applications. From compressed natural gas and high-pressure on-vehicle systems to breathing-air systems and consumables transmission, flexible design options are available to meet all of your truck, subsea, and specialty equipment needs.
Features and benefits
- Significantly better abrasion resistance than alternatives
- Enhanced flexibility
- Improved ease of cutting
- Increased flow performance
- Metric sizes
- Exceed DIN specifications
Synflex Thermoplastic Specialty 35NG hose features and benefits
- Designed to dispense compressed natural gas
- Suitable for high-pressure on-vehicle applications
- Best-in-class UV resistance
- Rugged and durable
- Certified to the latest standards for natural gas vehicles
Synflex Moisture-Lok 3440 series hose features and benefits
- Core tube designed with a high moisture barrier
- Ideal for conveying urethane foam
- Suitable for moisture sensitive products such as adhesives
- Moisture barrier extends hose life, improves performance, and minimizes costs
Synflex Pure Water Hose 34PW series features and benefits
- Constructed with a high-performance polyolefin tube
- Certified to NSF-51, NSF-61, and the U.S. Navy’s 767A standards
- Provides the clean and safe transmission of food and potable water products
Products shown: 0