Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Thermoplastic hose and fittings
Thermoplastic hose, fittings, and assemblies
Thermoplastic fittings
11428083
HOSE FTG, 4TA/-3,ORS-F/4,S
11428083
Alternate part number: 4TA4FR3
Where to buy
Export PDF
Tools
Add to comparison
11428083
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Danfoss
Compatible hoses
2781
End size 1
-4
End size 2
-3
Hose size
-3
Thread sealant
No
Thread size 1
9/16-18 UNF