Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.654 |
| A dimension MM | 42.000 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Finish plating | None |
| Hose size | -12 |
| Inside diameter IN | 1.232 |
| Inside diameter MM | 31.293 |
| Product material | 316L Stainless steel |
| Series | Thermoplastic Crimp |