Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1F00055-0606-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 35.00 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.600 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Series | 1A/Z Series |