Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.669 |
| A dimension MM | 42.390 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F17-10-S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.713 |
| Inside diameter MM | 18.100 |
| Product height in | 1.363 |
| Product height mm | 34.620 |
| Product length in | 1.669 |
| Product length mm | 42.393 |
| Product material | Carbon steel |
| Product width in | 1.363 |
| Product width mm | 34.620 |
