Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.900 |
| A dimension MM | 22.860 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F20-03-S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -3 |
| Finish plating | Dura-Kote |
| Hose size | -3 |
| Inside diameter IN | 0.622 |
| Inside diameter MM | 15.800 |
| Product height in | 0.675 |
| Product height mm | 17.145 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product material | Carbon steel |
| Product width in | 0.675 |
| Product width mm | 17.145 |