Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F20-05-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Dura-Kote |
| Hose size | -5 |
| Inside diameter IN | 0.696 |
| Inside diameter MM | 17.680 |
| Product height in | 0.789 |
| Product height mm | 20.041 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Carbon steel |
| Product width in | 0.789 |
| Product width mm | 20.041 |