Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.200 |
| A dimension MM | 30.350 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F20-06-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.890 |
| Inside diameter MM | 22.610 |
| Product height in | 0.962 |
| Product height mm | 24.435 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product material | Carbon steel |
| Product width in | 0.962 |
| Product width mm | 24.435 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |