Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.350 |
| A dimension MM | 34.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F20-08-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.992 |
| Inside diameter MM | 25.200 |
| Product height in | 1.092 |
| Product height mm | 27.737 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Carbon steel |
| Product width in | 1.092 |
| Product width mm | 27.737 |