Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.350 |
| A dimension MM | 34.290 |
| Angle shape | Straight |
| Catalog Item | 1F20-08-SX |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.764 |
| Inside diameter MM | 19.406 |
| Product height in | 1.093 |
| Product height mm | 27.762 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Carbon steel |
| Product width in | 1.093 |
| Product width mm | 27.762 |
| Series | Thermoplastic Crimp |
