Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.410 |
| A dimension MM | 35.814 |
| Angle shape | Straight |
| Catalog Item | 1F20-10-SX |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.906 |
| Inside diameter MM | 23.012 |
| Product height in | 1.363 |
| Product height mm | 34.620 |
| Product length in | 1.410 |
| Product length mm | 35.814 |
| Product material | Carbon steel |
| Product width in | 1.363 |
| Product width mm | 34.620 |
| Series | Thermoplastic Crimp |
