Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.910 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F20-16-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 1.555 |
| Inside diameter MM | 39.500 |
| Product height in | 1.762 |
| Product height mm | 44.755 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product material | Carbon steel |
| Product width in | 1.762 |
| Product width mm | 44.750 |
| Series | 4T |