Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.571 |
| A dimension MM | 39.900 |
| Angle shape | Straight |
| Catalog Item | 1T10X |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.906 |
| Inside diameter MM | 23.012 |
| Product material | Carbon steel |
| Series | Spiral TTC |
| Thread sealant | No |
