Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 20603H-J02 |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.000 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Anodized |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Brass |
| Product width in | 0.438 |
| Product width mm | 11.125 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318336 |
