Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -4 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Brass |
| Series | 265 P |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975554852 |
![Hose Fittings 265XXP-100 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213791%2FID432878110950-0101_preview.jpg&w=1920&q=75)