Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 26506P-204 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.500 |
| End size 1 | -4 |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.630 |
| Hose cut off factor MM | 16.002 |
| Hose size | -4 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product material | Brass |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | 265 P |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975554890 |