Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.968 |
| A dimension MM | 24.590 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 26508P-C00 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| Inside diameter IN | 0.593 |
| Inside diameter MM | 15.062 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 0.968 |
| Product length mm | 24.587 |
| Product material | Brass |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | 265 P |
| Thread sealant | No |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975746271 |
