Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.152 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | 33608E-508 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H335 H336 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | 336 E |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975870020 |
