Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.260 |
| A dimension MM | 108.204 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | 33612E-692 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H335 H336 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.450 |
| Hose cut off factor MM | 62.230 |
| Hose size | -12 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.875 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.260 |
| Product length mm | 108.204 |
| Product material | Carbon steel |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Series | 336 E |
| Thread sealant | No |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975843949 |
